Product VB2-DT04-3P-*/2DT06-3S-*/*/S651
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777042810- Duetsch-DT connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , Deutsch DT |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Parallel wired |

