Product DT06-3S-1876-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777042951- Straight Female Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 3 |
| Current | 8 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Approvals | CE |

