Product DT06-2S-2125-*M-RYM 20
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777043051- Straight Female Deutsch - DT Connector
- Straight Male 7/8″ minifast Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 2 |
| Connector B | Male, 7/8″-16 UN, Straight |
| Number of contacts | 2 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 9 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 2 |

