Product CKMS 12-8-*-HDDB15MS45
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777043135- Straight Female M23 multifast Connector
- Straight Male D-Sub DB15 Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 12 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, DB15 |
| Number of contacts | 15 |
| Voltage | 300 V |
| Current | 6 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 8 |
| Special Features | Shielded |

