Product VB2-*/2RKC 4T-*/*/S90/S3514
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777043260- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |

