Product DT06-4S-0877-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777043518- Straight Female Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Deutsch DT, Straight |
| Number of contacts | 4 |
| Cable jacket | TPU, Gray |
| Number of Conductors | 4 |
| Special Features | Shielded |

