Product DT04-3P-0708-*M-RKSW 457
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777043694- Straight Male Deutsch - DT Connector
- Straight Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 3 |
| Connector B | Female, M12 × 1, Straight, B-code |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | TPU, Plum |
| Number of Conductors | 2 |
| Special Features | Shielded |

