Product V5RSC-*/RS 4T-*/*/*
Actuator and Sensor Splitter
3 Branch
Ident. no.: 777043741- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 3 |
| Voltage | 250 V |

