Product HANE10M/SF 2326/MCODE5-*-CK 12
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777043766- Right angle Male Harting Connector
- Straight Female M23 multifast Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, HAN, Right angle |
| Number of contacts | 10 |
| Connector B | Female, M23 × 1, Straight |
| Number of contacts | 12 |
| Cable jacket | TPE, Yellow |
| Number of Conductors | 9 |
| Special Features | Shielded |

