Product GT02F-22-22P-1743-*
Actuator and Sensor Receptacle
Flange Mount
Ident. no.: 777043790- Male Mil-Spec Receptacle
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec reverse bayonet |
| Number of contacts | 4 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 700 V |
| Current | 30 A |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed run |

