Product MS 3106M-22-14S-1640-*-22-14P
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777044061- Straight Female Mil-Spec Connector
- Straight Male Mil-Spec Connector
General data
| Country of origin | US |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec threaded, Straight |
| Number of contacts | 19 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, Mil-Spec threaded, Straight |
| Number of contacts | 19 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 300 V |
| Current | 1.75 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 19 |
| Special Features | Shielded |

