Product CKAFLV 16-14-*/S717/CS10876
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777044400- Female M23 multifast Receptacle
General data
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 16 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 150 V |
| Current | 6 A |
| Number of Conductors | 14 |
| Special Features | Tray cableShielded |

