Product DT04-6P-2132-*M/S2000
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777044589- Straight Male Deutsch - DT Connector
General data
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 6 |
| Current | 8 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 6 |

