Product DT06-3S-*-DT06-3S-*-DT04-3P-*/S651
Actuator and Sensor Tee
Ident. no.: 777044741- Deutsch-DT connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Connector B | , Deutsch DT |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Parallel wired |

