Product B3131-PG9-0.15
Actuator and Sensor Receptacle
Front Mount
Ident. no.: A3476-6- Female 1/2″ microfast Receptacle
General data
| EAN | 4047101057485 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 13 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, 1/2″-20 UNF |
| Number of contacts | 3 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | PG9 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 3 A |
| Number of Conductors | 3 |

