Product VALVE LABEL TYPE B/I/C8/C9
Actuator and Sensor Accessory
Label
Valve plug
Ident. no.: A900110- Valve plug form B (10mm)
- Valve plug form I (11mm)
- Valve plug form C (8mm)
- Valve plug form C (9mm)

General data
| Customs tariff number | 4821902000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Accessory type | Label |

