Product CONNECTOR,PDP,D9S,SCREW TERM
PROFIBUS-DP Field Wireable
Ident. no.: A9915- Right angle Male D9S/D-sub Field Wireable
- 9 pins
- Screw termination
- Plastic housing
General data
| Customs tariff number | 8538908180 |
| Weight | 49.7 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | PROFIBUS-DP |
| Connector A | Male, DB9, Right angle |
| Number of contacts | 9 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic |

