Product TC8S 2-LOLD-10M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: U-15963- Female Valve plug form C (8mm) Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Valve form C (8mm), Right angle |
| Number of contacts | 3 |
| Length (L) | 10.0 m |

