Product VB 60-N7X7-RRRSF 120/CS10406
6-port Junction Box with 1 1/8” minifast with cable Home Run
M12 eurofast I/O Ports
Ident. no.: U0877-78- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 359.28 g |
Technical Data
| Number of ports | 6 |
| I/O Port | M12 × 1 |
| Homerun connector | 1 1/8″-16 UN with cable |
| Housing material | Plastic |

