Product B 4151-0/16/CS10359
Actuator and Sensor Field Wireable
7/8” Connection
Ident. no.: U0878-09- Straight Female 7/8" minifast Field Wireable
- 5 pins
- Screw termination
- Plastic housing
- 4 Pins
- Screw terminal Wire Termination
- Plastic Housing
General data
| EAN | 4047101567359 |
| Customs tariff number | 8309900090 |
| Country of origin | US |
| Weight | 95.78 g |
Technical Data
| Application | Signal |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Zinc, Nickel-plated |
| Core cross-section/Clamping ability | 16 mm² |
| Voltage | 600 V |
| Current | 9 A |
| Approvals | CE, UKCA, RoHS |

