Product VB 1601-PX17-RRRSF 120/CS10526
16-port Junction Box with 1 1/8” minifast with cable Home Run
M12 eurofast I/O Ports
Ident. no.: U0893-80- M12 eurofast I/O Ports
- Top Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 916.92 g |
Technical Data
| Number of ports | 16 |
| I/O Port | M12 × 1 |
| Homerun connector | 1 1/8″-16UN |
| Housing material | Plastic |

