Product 4MBM12-4N2-FS8
4-port Junction Box with M12 Eurofast Home Run
M12 eurofast I/O Ports
Ident. no.: U0927-74- M12 eurofast I/O Ports
- Top Exit Home Run
- Plastic Housing

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | M12 × 1, Top exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

