Product MFKB 4/S862
Actuator and Sensor Accessory
Connector insert
Ident. no.: U0946-09- Female M8 picofast Connector

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 26.33 g |
Technical Data
| Accessory type | Connector insert |
| Connector A | Female, M8 - Ø 8 mm (snap) |

