Product DS 26-0
Actuator and Sensor Field Wireable
M27 Connection
Ident. no.: U0954-75- Straight Male M27 multifast Field Wireable
- 26 pins
- Solder termination
- Metal housing

General data
| EAN | 4047101674538 |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 103.04 g |
Technical Data
| Application | Signal |
| Connector A | Male, M27 × 1, Straight |
| Number of contacts | 26 |
| Connection mode | Solder contact |
| Housing material | Brass |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 22 mm² |
| Voltage | 150 V |
| Current | 3 A |
| Approvals | RoHS |

