Product MFKB 3L (10/BAG)
Actuator and Sensor Accessory
Connector insert
Ident. no.: U1124- Female M8 picofast Connector

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Accessory type | Connector insert |
| Device type | M8 picofast |
| Connector A | , M8 - Ø 8 mm (snap) |

