Product FKB-CC/CS11066
Closure/dust cap
Female Connector
Threaded hand tighten + lanyard
Ident. no.: U2-04619
General data
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 10.44 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | M12 eurofast, Accessories, Closure cap |
| Connector A | Female, M12 × 1 |

