Product WBS 14-0
Actuator and Sensor Field Wireable
Ident. no.: U2-07161- Right angle Male M16 versafast Field Wireable
- 14 pins
- Solder termination
- Plastic housing

General data
| EAN | 4047101590197 |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 39.46 g |
Technical Data
| Application | Signal |
| Connector A | Male, M16 × 0.75, Right angle |
| Number of contacts | 14 |
| Connection mode | Solder contact |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 24 mm² |
| Voltage | 60 V |
| Current | 3 A |