Product MFKSHL 3F-PCB
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-07208- Female M8 picofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Weight | 5.22 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M8 × 1 |
| Number of contacts | 3 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | M8 × 0.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Special Features | PCB mount |
| Approvals | CE, RoHS |

