Product YBZ2-FSM8/2FK8/S651
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-07397- M12 eurofast

General data
| Customs tariff number | 8544429090 |
| Weight | 42.44 g |
Technical Data
| Application | Signal |
| Device type | Splitter |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 75 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Special Features | Parallel wired |

