Product CKFD 12-PCBL
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-07597- Female M23 multifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 12 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | M25 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 6 A |
| Number of Conductors | 12 |
| Approvals | CE, RoHS |

