Product P-8 RKFV 40-CSV19/C
Hazardous Location Junction Box
8 Port
Ident. no.: U2-10251- 7/8" minifast Junction Box
- 8 ports
- Side exit M23 multifast home run connector
- Aluminum housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1136.84 g |
Technical Data
| Application | Hazardous Location |
| Number of ports | 8 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Male, M23 × 1, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 3 A |
| Approvals | CSA PA |

