Product  FK FS 8/M12/CS11476

Actuator and Sensor Receptacle

Panel Feed-through

Ident. no.: U2-11570
    • Female M12 eurofast Receptacle
    • Male M12 eurofast Receptacle
#

General data

Customs tariff number 8536694020
Country of origin MX
Weight 45.39 g

Technical Data

Application Signal
Design Double-ended
Connector A Female, M12 × 1, A-code
Number of contacts 8
Housing material/finish Brass, CuZn, Nickel-plated
Mounting orientation Front mount
Mounting thread M12 × 1
Connector B Male, M12 × 1
Number of contacts 8
Housing material/finish Brass, CuZn, Nickel-plated
Mounting type Rear mount
Mounting Thread B M12 × 1
Voltage 36 V
Current 1.5 A

Select Country

Turck worldwide

to top