Product YBZ2-FKM/FK/FS 57
DeviceNet™ Splitter
2 Branch
Ident. no.: U2-13442- M12 eurofast

General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 32.68 g |
Technical Data
| Application | Data |
| Device type | Splitter |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 250 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |

