Product B 8241-0/PG 9/ASI
AS-Interface Field Wireable
M12 Connection
Ident. no.: U2-13622- Right angle Female M12 eurofast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 17.48 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | AS-Interface |
| Connector A | Female, M12 × 1, Right angle, A-code |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Plastic, PA |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | UL Recognized |

