Product BH-BSM/3BKM 44
Power Splitter
Big H body
Ident. no.: U2-14541- M16 powerfast

General data
| EAN | 4047101268003 |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 183 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | , M16 × 0.75 |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 3 |
| Voltage | 600 V |

