Product SH-RSM-2RKM 50
Small H splitter
Ident. no.: U2-14648- 7/8" minifast
- 7/8" minifast

Technical Data
| Application | Signal |
| Device type | Small H-splitter |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 9 A |
| Drop/Branch Current | 9 A |
| Approvals | UL Listed, RoHS |

