Product B 71121-0/21 9-16MM
Actuator and Sensor Field Wireable
11/8” Connection
Ident. no.: U2-14992- Straight Female 1 1/8" minifast Field Wireable
- 12 pins
- Screw termination
- Plastic housing
- 1 1/8” Female, Straight, 12-pin
- Plastic Housing
- Screw terminal Wire Termination
- Plastic housing
General data
| Customs tariff number | 8309900090 |
| Country of origin | US |
| Weight | 112.12 g |
Technical Data
| Application | Signal |
| Connector A | Female, 1 1/8″-16 UN, Straight |
| Number of contacts | 12 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 14 mm² |
| Voltage | 600 V |
| Current | 7 A |

