Product E-MK 6-0
Actuator and Sensor Field Wireable
Straight Female Connector
Ident. no.: U2-15089- Straight Female Mil-Spec Connector
- 6 pins
- Solder termination
- Metal housing

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 42.22 g |
Technical Data
| Application | Signal |
| Connector A | Female, 7/8″-20 UNEF, Straight |
| Number of contacts | 6 |
| Connection mode | Solder contact |
| Housing material | Aluminum |
| Coupling nut/screw material | Aluminum |
| Core cross-section/Clamping ability | 16 mm² |

