Product GSDV BKMV 34-0
Power Accessory
Power reducer
Ident. no.: U2-15635- Straight Male 1 3/8″ D-Size powerfast Connector
- Straight Female M16 powerfast Connector

General data
| Customs tariff number | 8536908530 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Accessory type | Power reducer |
| Device type | 1 3/8″ D-Size powerfast |
| Connector A | , 1 3/8″-16 UN |

