Product SH-RSM 40-2RKM 40/CS12425
Actuator and Sensor Splitter
Small h body
Ident. no.: U2-16112- 7/8" minifast

General data
| Customs tariff number | 8536694020 |
| Weight | 203.13 g |
Technical Data
| Application | Signal |
| Connector A | , 7/8″-16 UN |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |

