Product MFKS 3F-PCB
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-16549- Female M8 picofast Receptacle

General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 13.62 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M8 × 1 |
| Number of contacts | 3 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | 7/16″-20 UNF |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 125 V |
| Current | 4 A |
| Special Features | PCB mount |
| Approvals | CE, RoHS |

