Product CA-1/RKFV 60/S3077
Actuator and Sensor Accessory
Conduit adapter
Ident. no.: U2-18065- Female 7/8″ minifast Conduit adaptor

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Accessory type | Conduit adapter |
| Device type | 7/8″ minifast |
| Connector A | , 7/8″-16 UN |

