Product B 4141-1 8-17MM
Actuator and Sensor Field Wireable
7/8” Connection
Ident. no.: U2-18362- Straight Female 7/8" minifast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- 7/8” Female, Straight, 4-pin
- 4 Pins
- Screw terminal Wire Termination
- Plastic Housing

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 57.65 g |
Technical Data
| Application | Signal |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 14 mm² |
| Voltage | 600 V |
| Current | 15 A |
| Approvals | CE, UKCA, RoHS |

