Product GSDA/2GKDA 30/S1055
Power Tee
Straight Male Connector to Straight Female Connector with Female Connector Drop
Ident. no.: U2-19357- 1 3/8" D-Size powerfast

General data
| EAN | 4047101278408 |
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 391 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Connector B | Female, 1 3/8″-16 UN, Straight |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 30 A |
| Drop/Branch Current | 30 A |

