Product SH-RSV-2RKV 44
Power Splitter
Small h body
Ident. no.: U2-19632- 7/8" powerfast

General data
| Customs tariff number | 8536694020 |
| Weight | 226.96 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | Small H-splitter |
| Connector A | , 7/8″-16 UN |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 15 A |
| Drop/Branch Current | 15 A |

