Product GSDM GKDWM 40-0
Power Accessory
Connector elbow
Ident. no.: U2-20779- Straight Male 1 3/8″ D-Size powerfast Connector
- Right angle Female 1 3/8″ D-Size powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 435.76 g |
Technical Data
| Accessory type | Gender changer/elbow |
| Device type | 1 3/8″ D-Size powerfast |
| Connector A | , 1 3/8″-16 UN |

