Product GSDA RKM 34-0/S1055
Power Accessory
Power reducer
Ident. no.: U2-20894- Straight Male 1 3/8″ D-Size powerfast Connector
- Straight Female 7/8″ powerfast Connector

General data
| EAN | 4047101277906 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 258 g |
Technical Data
| Accessory type | Power reducer |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Connector B | Female, 7/8″-16 UN, Straight |

