Product  VB2-FSM 8/2FKM 8/S651

Actuator and Sensor Splitter

2 Branch

Ident. no.: U2-21575
    • M12 eurofast
#

General data

EAN 4047101380149
Customs tariff number 8536694020
Country of origin MX
Weight 43 g

Technical Data

Application Signal
Device type Daisy chain
Connector A , M12 × 1
Connector B , M12 × 1
Number of Drops/Branches 2
Voltage 75 V
Trunk Current 1  A
Drop/Branch Current 1  A
Special Features Parallel wired

Select Country

Turck worldwide

to top