Product CMBSV 8141-0
Actuator and Sensor Field Wireable
Ident. no.: U2-23212- Straight Male M12 eurofast Field Wireable
- 4 pins
- Screw termination
- Metal housing
- Shielded
- Screw Terminal Wire Termination
- Die-cast Zinc Housing/Coupling Nut
- Shielded

General data
| EAN | 4047101721003 |
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 56.97 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Straight, A-code |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Stainless Steel |
| Coupling nut/screw material | Stainless Steel, Passivated |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 125 V |
| Current | 4 A |

