Product MS 3114PCB-10-5P
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U2-23432- Male Mil-Spec Receptacle

General data
| Customs tariff number | 8536694020 |
| Weight | 16.57 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec bayonet |
| Number of contacts | 5 |
| Coupling nut | Aluminum Alloy |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Front mount |
| Mounting thread | 11/16″-24 UNEF |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 600 V |
| Current | 13 A |
| Number of Conductors | 5 |
| Special Features | PCB mount |
| Approvals | CE |

